text.skipToContent text.skipToNavigation

Discontinued - PlugTail® Commercial Passive Infrared (PIR) Wall Switch Sensor, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WS-301-W

Commercial Occupancy Sensor (PIR) PlugTail Automatic Wall Switch with 3 Wire Technology. Compact decorator design, shallow 1"" back body, positive detection indicator with no minimum load requirement. Available in Ivory, White, Gray and Light Almond. For detailed PlugTail information, visit our PlugTail Headquarters.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Detection Signature Analysis provides high immunity to RFI and EMI.
  • Integrated light level sensor works from 10 to 150 footcandles.
  • Compatible with all electronic and magnetic ballasts, PL lamp balasts, compact fluorescent.
  • Adjustable time delay of 30 seconds to 30 minutes.
  • Dual 120/277VAC operation, Adjustable sensitivity from 20% to 100%, 180 degree coverage of up to 900 sq. ft.
  • Patented voltage drop protection and zero crossing circuitry.
  • No exposed terminals create a fingersafe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • For covering patents, see www.legrand.us/patents. :

Specifications

General Info
Color White
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  WS-301-W
Standard CSA Listed, cULus, UL Listed
UPC Number 785007016987
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Environmental Conditions Indoor Use Only
Indoor/Outdoor Indoor
Response Frequency 60 Hz
Sensitivity 60Hz
Sensor Type Occupancy
Target Size 180 deg

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the function of the line power reversing switch?

Asked by: Philip
If the sensor fails to operate after the initial warm-up period, use a small flat blade screwdriver to pry off button and slide the line power reversing switch to the opposite position. This will re-initiate the warm-up period. In most cases You will not need to use this switch.
Answered by: Legrand Technical Support
Date published: 2018-09-27

I have an application that needs a four way sensing function in a commercial hallway. Can you please advise as to the best solution for this simple application . i usually use a WS-250 sensor and I'd like to stay with Wattstopper. Schematic????

Asked by: WATG
The Wattstopper PW301 Commerical grade sensor is design for "multi-way" application so you could 3 of them for a 4way setup. https://www.legrand.us/wattstopper/sensors/optional-neutral-occupancy-sensors/pw-301.aspx
Answered by: Legrand Technical Support
Date published: 2024-04-14
  • y_2026, m_6, d_11, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PTWSP250W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT